(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

WDX Drill, for 5D Machining Depth

WDX Drill, for 5D Machining Depth

SumiDrill WDX is capable of stable drilling of a wide range of work materials including general steel, stainless steel, and aluminum alloy, thanks to its excellent cutting balance.

PDF

Part Number

Configured Part Number is shown.

WDX310D5S32

 
Part Number
WDX310D5S32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,968.61

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 31 Groove Length (ℓ)(mm) 159 Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy
Overall Length (L)(mm) 243 Coating Presence Included Coating Type TiAlN
Oil-Hole Presence Included Link Diameter(mm) 32.0 Link Length ℓs(mm) 60
ℓ1(mm) 183 φD1(mm) 54.0 Details of Coating PVD Coat/Aurora Coat
Application Tip WDXT094008 Offset in Radial Direction (Maximum)(mm) 0.80mm

Please check the type/dimensions/specifications of the part WDX310D5S32 in the WDX Drill, for 5D Machining Depth series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)