(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Staple Tacker (J04 Staple) Compatible Staple

Staple Tacker (J04 Staple) Compatible Staple

Standard Unit Price:
MYR 74.54
Days to Ship :
2 Day(s) or more

[Applications]
· Lath board, gypsum board, rib lath and wire lath installation.

Basic Specifications

  • Product Model
    Other
  • Staple Type
    J04
  • Shoulder Width(mm)
    4
  • Foot Length(mm)
    16
  • Trusco Code
    252-5763
  • Mass(g)
    920
  • Color
    Plating
  • Order Unit (1 box)(Nos.)
    5000
  • Application 1
    For lath board, gypsum board, rib lath and wire lath.
  • Material
    Iron (Light Steel Wire Material), Plating
  • Amount Of Content
    1 Box (5,000 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (5,000 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5,000 pcs)
2 Day(s) or more
MYR 74.54

Part Number : J0416
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 74.54
Quantity 1 Box (5,000 pcs)

Specificationtitle

  • Product Model
    Other
  • Staple Type
    J04
  • Shoulder Width(mm)
    4
  • Foot Length(mm)
    16
  • Trusco Code
    252-5763
  • Mass(g)
    920
  • Color
    Plating
  • Order Unit (1 box)(Nos.)
    5000
  • Application 1
    For lath board, gypsum board, rib lath and wire lath.
  • Material
    Iron (Light Steel Wire Material), Plating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy driving can be conducted by pulling the trigger.

Usage

●Lath Board, Gypsum Board, Rib Lath, Wireless Tension.

Specification

●Q'ty Per Box(piece):5000
●Working Air Pressure: 0.4 to 0.7MPa 
●For 4mm width staple

Materials

●Iron(soft steel wire rods)/Galvanized

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)