(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dry Wiper Width (mm) 400–600

Dry Wiper Width (mm) 400–600

Standard Unit Price:
MYR 102.71
Days to Ship :
4 Day(s) or more

[Features]
· This is a standard product that can be used to quickly drain water on the floor.
[Applications]
· For cleaning factory floor surfaces, etc.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    600
  • Length(mm)
    1400
  • Product Type 2
    Main Body
  • Trusco Code
    362-9732
  • Mass(g)
    960
  • Features 1
    This is a standard product that can be used to quickly drain water on the floor.
  • Blade Material
    Synthetic Rubber
  • Handle material
    Steel
  • Back Material
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 102.71

Part Number : TDW-60
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 102.71
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    600
  • Length(mm)
    1400
  • Product Type 2
    Main Body
  • Trusco Code
    362-9732
  • Mass(g)
    960
  • Features 1
    This is a standard product that can be used to quickly drain water on the floor.
  • Blade Material
    Synthetic Rubber
  • Handle material
    Steel
  • Back Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard product that can quickly drain water on the floor surface.

Specification

●SPQ(piece):10

Materials

●Handle: Steel
●Instep: Steel
●Blade: Synthetic Rubber

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)