(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Auto-Stop Battery Type Pump, Buzzer Type / without Buzzer Type EP-503F

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Auto-Stop Battery Type Pump, Buzzer Type / without Buzzer Type
Part Number: EP-503F

Standard Unit Price: MYR 127.68 Special Price MYR 127.68
Quantity: 1 unit
Days to Ship: 2 Day(s) or more

[Features]
· Functional design focusing on usability.
· No remaining oil leakage inside the discharge hose.
· With on-hand switch.
[Applications]
· Kerosene.

Specificationtitle

  • Product Type
    Dry Cell Battery Type
  • Discharge Quantity(l/min)
    8
  • Details Type
    Type Without Buzzer
  • Trusco Code
    405-1106
  • Features
    Functional design focusing on usability. No remaining oil leakage inside the discharge hose. Equipped with hand switch.
  • Application
    Kerosene.
  • Mass(g)
    530
  • Overall Length(mm)
    510
  • Power Supply
    AA Batteries x 4 (Sold Separately)
  • Hose(mm)
    22.5X340
  • Main Body
    Polypropylene (PP)
  • Material (hose)
    Polyethylene (PE)
  • Seal
    Nitrile Rubber (NBR)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)