(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hand Rails for Work Platforms

Hand Rails for Work Platforms

Optional handrail for aluminum working platforms.
[Features]
· Hand rails exclusively for work platforms.
· The ladder handrail and both handrails on the top platform side can be attached either to the left or right.
[Applications]
· For fall prevention from work stepstool.

[Caution]
· The pedestal is sold separately.
· When installing the stair handrail, both handrails are required for the top step.

(i)Caution

  • The pedestal is sold separately. When installing the stair handrail, both handrails are required for the top step.

Part Number

Configured Part Number is shown.

TSF-TE15

Part Number
TSF-TE15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 3,054.11

1 Piece(s) 4 Day(s) or more 1 Set

Loading...

  1. 1

Basic Information

Product Type Related Product Details Type Stair Single Handrail Tenba Two-way Compatible Model TSF-51015
Handrail height(mm) 900 Trusco Code 381-7717 Mass 7.6kg
Specifications Assembly type Amount Of Content 1 Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)