(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Flex Rack (100 kg Type)

Flex Rack (100 kg Type)

Standard Unit Price:
MYR 1,801.14
Days to Ship :
4 Day(s) or more

[Features]
· Shelf boards can be used on both sides with convex/concave front and back.
· The use of both round pipe supports grooved at 25 mm pitch and special bushings allows easy assembling and reassembling (increasing the number of levels).

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Height(mm)
    880
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    930
  • Trusco Code
    502-3173
  • Mass
    24.6kg
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
MYR 1,801.14

Part Number : FLR-843-NG
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 1,801.14
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Height(mm)
    880
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    930
  • Trusco Code
    502-3173
  • Mass
    24.6kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)