(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spark Ace

Spark Ace

[Features]
· A power-type cylinder with a mixture of 30% propane and 70% butane.
· Can be used at any angle (360°).
· Cold climate specifications.
· Equipped with a gas pressure adjustment valve.
[Applications]
· For brazing copper pipes up to 1/4", and various pipe searing work.

Part Number

Configured Part Number is shown.

BT-20SI

Part Number
BT-20SI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 269.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Gas Torch Fire temperature(°C) 1450 Heat value(kcal/h) 2900
Combustion Time(min/can) 60 Trusco Code 171-1423 Mass(g) 565
Features A power-type cylinder with a mixture of 30% propane and 70% butane. Specifications Piezoelectric Ignition Type Dedicated Gas Cylinder (R-200/HP-200) Use Broiling of pipes and copper pipe brazing work up to 2 minutes.
Accessories Gas Cylinder R-200 (200 g) 1 Piece

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)