(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Replacement Type Screwdriver Set 9516

Replacement Type Screwdriver Set 9516

Standard Unit Price:
MYR 1,626.50
Days to Ship :
1 Day(s)

A set of replacement screwdrivers that use Swiss grip type handle.

[Features]
· PB SWISS GRIP An ergonomically designed and rounded handle.
· The grip has a good feel that enables working for long periods with less burden on workers.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
MYR 1,626.50

Part Number : 9516
Days to Ship 1 Day(s)
Standard Unit Price MYR 1,626.50

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 ~ 1.2
  • Set Content
    8215A, 53TELESCOPE, Flathead 00-5, Phillips 00-2, Pozi 0-2, Hexagonal 1.5-6 mm, Hexalobular 6-25, Drill, 175-0
  • Weight(g)
    820

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)