(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Head Protection Products Inner Cap

Head Protection Products Inner Cap

Standard Unit Price:
MYR 26.10
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Model
    Interior
  • Color
    White
  • Quantity per set(Nos.)
    No Band
  • Material Quality
    Polyethylene
  • Weight(g)
    67
  • Specifications
    Customer Requested Size
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
MYR 26.10

Part Number : INC-100
Days to Ship 1 Day(s)
Standard Unit Price MYR 26.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Interior
  • Color
    White
  • Quantity per set(Nos.)
    No Band
  • Material Quality
    Polyethylene
  • Weight(g)
    67
  • Specifications
    Customer Requested Size

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a shape that makes it difficult to shift easily with lightweight reduction.

Usage

●Head protection during light work.

Specification

●Color:White
●Free size

Materials

●Polyethylene

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)