(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
15 types of display content available
Japanese Only
Part Number |
---|
802-081 |
802-082 |
802-201 |
802-202 |
802-211 |
802-212 |
802-221 |
802-222 |
802-701 |
802-702 |
803-131 |
803-132 |
803-141 |
803-142 |
803-151 |
803-152 |
803-161 |
803-162 |
803-851 |
803-852 |
818-02A |
818-12A |
818-20A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Material (Body) | Display Content | Mount Specification | Longitudinal (mm) | Side (mm) | Thickness (mm) | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MYR 64.35 | 1 Piece(s) | 4 Day(s) or more | - | Eco Uniboard | Do Not Enter within Operation Range | 2.5 mm φ holes at 4 corners | 450 | 300 | 1.2 | - | 1 pc. | ||
MYR 72.78 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | Keep out | - | 450 | 300 | 0.35 | 50 | 1 pc. | ||
MYR 64.35 | 1 Piece(s) | 4 Day(s) or more | - | Eco Uniboard | Under Repair Do Not Operate | 2.5 mm φ holes at 4 corners | 450 | 300 | 1.2 | - | 1 pc. | ||
MYR 72.78 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | Do not start | - | 450 | 300 | 0.35 | 50 | 1 pc. | ||
MYR 64.35 | 1 Piece(s) | Quote | - | Eco Uniboard | Under Inspection - Do Not Switch On | 2.5 mm φ holes at 4 corners | 450 | 300 | 1.2 | - | 1 pc. | ||
MYR 72.78 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | Do not switch on | - | 450 | 300 | 0.35 | 50 | 1 pc. | ||
MYR 64.35 | 1 Piece(s) | Quote | - | Eco Uniboard | Under Repair Do Not Flip Switch | 2.5 mm φ holes at 4 corners | 450 | 300 | 1.2 | - | 1 pc. | ||
MYR 72.78 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | Do not switch on | - | 450 | 300 | 0.35 | 50 | 1 pc. | ||
MYR 64.35 | 1 Piece(s) | Quote | - | Eco Uniboard | During Automatic Operation | 2.5 mm φ holes at 4 corners | 450 | 300 | 1.2 | - | 1 pc. | ||
MYR 72.78 | 1 Piece(s) | Quote | Vertical | Synthetic Paper (Polypropylene) | During Automatic Operation | - | 450 | 300 | 0.35 | 50 | 1 pc. | ||
MYR 43.25 | 1 Piece(s) | Quote | - | Eco Uniboard | No smoking | 2.5 mm φ holes at 4 corners | 300 | 200 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | No smoking | - | 300 | 200 | 0.35 | 50 | 1 pc. | ||
MYR 43.25 | 1 Piece(s) | Quote | - | Eco Uniboard | No smoking in the building | 2.5 mm φ holes at 4 corners | 300 | 200 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | No smoking in the building | - | 300 | 200 | 0.35 | 50 | 1 pc. | ||
MYR 43.25 | 1 Piece(s) | 4 Day(s) or more | - | Eco Uniboard | No Smoking on the Premises | 2.5 mm φ holes at 4 corners | 300 | 200 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | Quote | Vertical | Synthetic Paper (Polypropylene) | No Smoking on the Premises | - | 300 | 200 | 0.35 | 50 | 1 pc. | ||
MYR 43.25 | 1 Piece(s) | Quote | - | Eco Uniboard | Smoking isolation | 2.5 mm φ holes at 4 corners | 300 | 200 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | Quote | Vertical | Synthetic Paper (Polypropylene) | Smoking isolation | - | 300 | 200 | 0.35 | 50 | 1 pc. | ||
MYR 43.25 | 1 Piece(s) | Quote | - | Eco Uniboard | Telephone | 2.5 mm φ holes at 4 corners | 300 | 200 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | 4 Day(s) or more | Vertical | Synthetic Paper (Polypropylene) | Telephone | - | 300 | 200 | 0.35 | 50 | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | Quote | - | Eco Uniboard | Fire Extinguisher | 2.5 mm φ holes at 4 corners | 200 | 400 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | Quote | - | Eco Uniboard | Inspection Enforcement | 2.5 mm φ holes at 4 corners | 200 | 400 | 1.2 | - | 1 pc. | ||
MYR 51.68 | 1 Piece(s) | 4 Day(s) or more | - | Eco Uniboard | Telephone | 2.5 mm φ holes at 4 corners | 200 | 400 | 1.2 | - | 1 pc. |
Loading...
Product Model | Safety Sign | Detailed Sorting | JIS Standard Safety Sign | Amount Of Content | 1 pc. |
---|
NAKAO
Standard Price : MYR 1,647.19-
Days to Ship : 4 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy