(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ship Signs JIS Standard Safety Signs

Ship Signs JIS Standard Safety Signs

Standard Unit Price:
MYR 64.35-
Days to Ship :
4 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    JIS Standard Safety Sign
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Vertical
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • Synthetic Paper (Polypropylene) Sticker
  • Clear
Display Content

Refine by

  • ↓ Electric shock marking (802-551)
  • ! Mark (802-541)
  • !
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • Clear
Thickness(mm)

Refine by

  • 0.35
  • 1.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Eco Uniboard
! Mark (802-541)
2.5 mm φ holes at 4 corners
1.2
Quote
MYR 64.35

Part Number : 802-541
Days to Ship Quote
Standard Unit Price MYR 64.35
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    JIS Standard Safety Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    ! Mark (802-541)
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Vertical
Synthetic Paper (Polypropylene) Sticker
!
-
0.35
4 Day(s) or more
MYR 72.78

Part Number : 802-542
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 72.78
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    JIS Standard Safety Sign
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene) Sticker
  • Display Content
    !
  • Mount Specification
    -
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Mass(g)
    50
1 pc.
-
Eco Uniboard
↓ Electric shock marking (802-551)
2.5 mm φ holes at 4 corners
1.2
4 Day(s) or more
MYR 64.35

Part Number : 802-551
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 64.35
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    JIS Standard Safety Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    ↓ Electric shock marking (802-551)
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Synthetic Paper (Polypropylene) Sticker
-
-
0.35
4 Day(s) or more
MYR 72.78

Part Number : 802-552
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 72.78
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    JIS Standard Safety Sign
  • Shape
    -
  • Material (Body)
    Synthetic Paper (Polypropylene) Sticker
  • Display Content
    -
  • Mount Specification
    -
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)