(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Prohibition Sign Photographs Prohibited Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign Photographs Prohibited Stand

Standard Unit Price:
MYR 51.68-
Days to Ship :
3 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Picto-display Stand

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Shape

Refine by

  • Vertical
  • Clear
Material (Body)

Refine by

  • Base / Cast Iron (Silver Coated) Part ABS Resin Cover (50% Recycled)
  • Display Frame / ABS Resin (Recycled Material 50%) Ball / ABS Resin
  • Synthetic Paper (Polypropylene)
  • Clear
Display Content

Refine by

  • Filming prohibited
  • No smoking
  • Clear
Longitudinal(mm)

Refine by

  • 300
  • 1105
  • Clear
Side(mm)

Refine by

  • 200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Vertical
Synthetic Paper (Polypropylene)
Filming prohibited
300
200
4 Day(s) or more
MYR 51.68

Part Number : 803-092
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 51.68
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Picto-display Stand
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    Filming prohibited
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    0.35
  • Diameter(mmφ)
    -
  • Indication Surface
    -
  • Set Content
    -
  • Mass(g)
    50
1 unit
-
Base / Cast Iron (Silver Coated) Part ABS Resin Cover (50% Recycled)
-
1105
-
Quote
MYR 532.78

Part Number : 868-86BL
Days to Ship Quote
Standard Unit Price MYR 532.78
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Picto-display Stand
  • Shape
    -
  • Material (Body)
    Base / Cast Iron (Silver Coated) Part ABS Resin Cover (50% Recycled)
  • Display Content
    -
  • Longitudinal(mm)
    1105
  • Side(mm)
    -
  • Thickness(mm)
    -
  • Diameter(mmφ)
    238
  • Indication Surface
    -
  • Set Content
    Display Frame / 310 x 296 mm, Ball / φ25 x 775 H x Thickness 4 mm, Base / φ238 x 65 mm H, Pole / ABS Resin, Base / Cast Iron (Silver Coating)
  • Mass(g)
    3500
1 unit
-
Display Frame / ABS Resin (Recycled Material 50%) Ball / ABS Resin
No smoking
1105
-
3 Day(s) or more
MYR 110.77

Part Number : 887-58
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 110.77
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Picto-display Stand
  • Shape
    -
  • Material (Body)
    Display Frame / ABS Resin (Recycled Material 50%) Ball / ABS Resin
  • Display Content
    No smoking
  • Longitudinal(mm)
    1105
  • Side(mm)
    -
  • Thickness(mm)
    -
  • Diameter(mmφ)
    238
  • Indication Surface
    (Front Display)
  • Set Content
    Display Frame / 310 x 296 mm, Ball /φ25 x 775 H x Thickness 4 mm, Base / φ238 x 65 mm H
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)