(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Prohibition Sign Ascent/Descent Prohibited - Other Prohibited Synthetic Paper (Polypropylene) 802-242

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Prohibition Sign Ascent/Descent Prohibited - Other Prohibited Synthetic Paper (Polypropylene)
Part Number: 802-242

Standard Unit Price: MYR 72.78 Special Price MYR 72.78
Quantity: 1 pc.
Days to Ship: 3 Day(s) or more

3 types of display content available

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Ascent/Descent Prohibited / Others Prohibited
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    Do Not Place Things Here
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Mass(g)
    50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)