(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Wearing Supplies Safety Belt Use Confirmation Sticker

Wearing Supplies Safety Belt Use Confirmation Sticker

Standard Unit Price:
MYR 12.59
Days to Ship :
3 Day(s) or more

Available in 2 colors: fluorescent yellow or fluorescent red

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Safety Belt Use Confirmation Sticker
  • Shape
    Horizontal
  • Material (Body)
    Fluorescent Sticker
  • Longitudinal(mm)
    77
  • Side(mm)
    120
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
MYR 12.59

Part Number : 335-23R
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 12.59
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Safety Belt Use Confirmation Sticker
  • Shape
    Horizontal
  • Material (Body)
    Fluorescent Sticker
  • Longitudinal(mm)
    77
  • Side(mm)
    120
  • Color
    Fluorescent Red
  • Mass(g)
    50
1 pc.
3 Day(s) or more
MYR 12.59

Part Number : 335-23Y
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 12.59
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Safety Belt Use Confirmation Sticker
  • Shape
    Horizontal
  • Material (Body)
    Fluorescent Sticker
  • Longitudinal(mm)
    77
  • Side(mm)
    120
  • Color
    Fluorescent Yellow
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)