(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean room supplies, insertion tag

Clean room supplies, insertion tag

Standard Unit Price:
MYR 27.62
Days to Ship :
3 Day(s) or more

9 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • For Fitting Cap
  • For Mounting Mask
  • For anti-static clothing
  • For wearing anti-static gloves
  • For wearing anti-static shoes
  • V area
  • Wear Complete Protective Gear
  • Wear Wrist Strap
  • Wear electrostatic goggles
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Wear Complete Protective Gear
Quote
MYR 27.62

Part Number : 806-81
Days to Ship Quote
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    Wear Complete Protective Gear
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
For Fitting Cap
Quote
MYR 27.62

Part Number : 806-82
Days to Ship Quote
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    For Fitting Cap
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
For wearing anti-static gloves
4 Day(s) or more
MYR 27.62

Part Number : 806-83
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    For wearing anti-static gloves
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
Wear Wrist Strap
Quote
MYR 27.62

Part Number : 806-84
Days to Ship Quote
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    Wear Wrist Strap
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
Wear electrostatic goggles
4 Day(s) or more
MYR 27.62

Part Number : 806-85
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    Wear electrostatic goggles
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
For anti-static clothing
Quote
MYR 27.62

Part Number : 806-86
Days to Ship Quote
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    For anti-static clothing
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
For wearing anti-static shoes
4 Day(s) or more
MYR 27.62

Part Number : 806-87
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    For wearing anti-static shoes
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
V area
Quote
MYR 27.62

Part Number : 806-88
Days to Ship Quote
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    V area
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1
1 pc.
For Mounting Mask
3 Day(s) or more
MYR 27.62

Part Number : 806-89
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 27.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Clean room supplies
  • Details Model
    Insertion Slip
  • Material (Body)
    Eco Uniboard
  • Display Content
    For Mounting Mask
  • Longitudinal(mm)
    81.5
  • Side(mm)
    296
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)