(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Cover etc. for cone, cover for cone, for 700 mm tall 385-52

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cover etc. for cone, cover for cone, for 700 mm tall
Part Number: 385-52

Standard Unit Price: MYR 47.46 Special Price MYR 47.46
Quantity: 1 pc.
Days to Ship: 4 Day(s) or more

3 types of display content available

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Cover for cones and others
  • Details Model
    Cover for 700 mm H cone
  • Material (Body)
    Univinyl
  • Display Content
    No parking
  • Longitudinal(mm)
    430
  • Side(mm)
    290
  • Indication Characters, Back
    No parking
  • Indication Surface
    Double-sided display

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)