(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Single action installation sign reflection printing "Construction Authorized Personnel Only", "Be careful of the opening"

Single action installation sign reflection printing "Construction Authorized Personnel Only", "Be careful of the opening"

Standard Unit Price:
MYR 174.06
Days to Ship :
3 Day(s) or more

• Reflective printed model that stands out even at night • Simple single-action mounting • Durable and easy to handle

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Reflective Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Longitudinal(mm)
    500
  • Side(mm)
    900
  • Thickness(mm)
    0.35
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Opening Caution
  • Prohibition of entry by persons other than construction related personnel
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Prohibition of entry by persons other than construction related personnel
3 Day(s) or more
MYR 174.06

Part Number : 342-01
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 174.06
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Reflective Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Prohibition of entry by persons other than construction related personnel
  • Longitudinal(mm)
    500
  • Side(mm)
    900
  • Thickness(mm)
    0.35
1 pc.
Opening Caution
3 Day(s) or more
MYR 174.06

Part Number : 342-06
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 174.06
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Reflective Printing)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Opening Caution
  • Longitudinal(mm)
    500
  • Side(mm)
    900
  • Thickness(mm)
    0.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)