(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Single action installation sign bracing sheet "Maximum load 1 span 400 kg", "Maximum load"

Single action installation sign bracing sheet "Maximum load 1 span 400 kg", "Maximum load"

Standard Unit Price:
MYR 46.62
Days to Ship :
4 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Braced Sheet)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    0.35
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Maximum Loading Weight 1 Span 400 kg
  • Maximum Load
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Maximum Loading Weight 1 Span 400 kg
4 Day(s) or more
MYR 46.62

Part Number : 342-51
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 46.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Braced Sheet)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Maximum Loading Weight 1 Span 400 kg
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    0.35
1 pc.
Maximum Load
4 Day(s) or more
MYR 46.62

Part Number : 342-52
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 46.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Braced Sheet)
  • Material (Body)
    Vinyl Tarpaulin (with rear surface magic tape)
  • Display Content
    Maximum Load
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    0.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)