(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Single action installation sign bracing sheet "Wear your Seat Belt"

Single action installation sign bracing sheet "Wear your Seat Belt"

Standard Unit Price:
MYR 58.01
Days to Ship :
4 Day(s) or more

• Industry-first innovative original design • Simple single-action mounting • Durable and easy to handle

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Braced Sheet)
  • Material (Body)
    Light Blocking Vinyl Tarpaulin
  • Display Content
    Use a safety harness
  • Mount Specification
    Includes Velcro Tape on Back Side
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    0.4
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 58.01

Part Number : 342-70
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 58.01
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    One-Touch Mounting Sign
  • Details Model
    One-Touch Mounting Sign (Braced Sheet)
  • Material (Body)
    Light Blocking Vinyl Tarpaulin
  • Display Content
    Use a safety harness
  • Mount Specification
    Includes Velcro Tape on Back Side
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    0.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)