(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Oblong Rectangular Aluminum Labeling

Oblong Rectangular Aluminum Labeling

Standard Unit Price:
MYR 72.78-
Days to Ship :
2 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Oblong Rectangular Aluminum Labeling
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Caution High Temperature
  • Mount Specification
    Flat Gusset Type
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 120
  • 360
  • Clear
Side(mm)

Refine by

  • 120
  • 360
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
360
120
3 Day(s) or more
MYR 72.78

Part Number : 810-49K
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 72.78
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Oblong Rectangular Aluminum Labeling
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Caution High Temperature
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
120
360
2 Day(s) or more
MYR 73.79

Part Number : 811-63K
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 73.79
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Oblong Rectangular Aluminum Labeling
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Caution High Temperature
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)