(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Prohibition Sign Cone Cover for 700 mm H

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign Cone Cover for 700 mm H

Standard Unit Price:
MYR 39.02-
Days to Ship :
4 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Cover for 700 mm H cone
  • Material (Body)
    Univinyl
  • Longitudinal(mm)
    430
  • Side(mm)
    290
  • Indication Surface
    Double-sided display
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • No parking
  • Please refrain from parking here.
  • Clear
Indication Characters, Back

Refine by

  • Please refrain from parking here.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No parking
-
4 Day(s) or more
MYR 47.46

Part Number : 385-50
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Cover for 700 mm H cone
  • Material (Body)
    Univinyl
  • Display Content
    No parking
  • Longitudinal(mm)
    430
  • Side(mm)
    290
  • Indication Characters, Back
    -
  • Indication Surface
    Double-sided display
1 pc.
Please refrain from parking here.
Please refrain from parking here.
4 Day(s) or more
MYR 47.46

Part Number : 385-54
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 47.46
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Cover for 700 mm H cone
  • Material (Body)
    Univinyl
  • Display Content
    Please refrain from parking here.
  • Longitudinal(mm)
    430
  • Side(mm)
    290
  • Indication Characters, Back
    Please refrain from parking here.
  • Indication Surface
    Double-sided display
1 pc.
-
-
4 Day(s) or more
MYR 39.02

Part Number : 385-70
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 39.02
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Cover for 700 mm H cone
  • Material (Body)
    Univinyl
  • Display Content
    -
  • Longitudinal(mm)
    430
  • Side(mm)
    290
  • Indication Characters, Back
    -
  • Indication Surface
    Double-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)