(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Prohibition Sign "Sign Cute Ii"

Prohibition Sign "Sign Cute Ii"

Standard Unit Price:
MYR 451.51-
Days to Ship :
22 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cute II
  • Material (Body)
    High Density Polyethylene
  • Display Content
    No parking
  • Longitudinal(mm)
    1000
  • Diameter(mmφ)
    340
  • Color
    Green
  • Set Content
    606 x 230 x 1 mm Thick Transparent PET Resin (holes: 2 left, 2 right) Printed on Reverse Side
  • Mass(g)
    2000
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s) or more
MYR 451.51

Part Number : 888-851AGR
Days to Ship 22 Day(s) or more
Standard Unit Price MYR 451.51
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cute II
  • Material (Body)
    High Density Polyethylene
  • Display Content
    No parking
  • Longitudinal(mm)
    1000
  • Diameter(mmφ)
    340
  • Color
    Green
  • Indication Surface
    (One Side)
  • Set Content
    606 x 230 x 1 mm Thick Transparent PET Resin (holes: 2 left, 2 right) Printed on Reverse Side
  • Mass(g)
    2000
1 unit
22 Day(s) or more
MYR 523.04

Part Number : 888-852AGR
Days to Ship 22 Day(s) or more
Standard Unit Price MYR 523.04
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Sign Cute II
  • Material (Body)
    High Density Polyethylene
  • Display Content
    No parking
  • Longitudinal(mm)
    1000
  • Diameter(mmφ)
    340
  • Color
    Green
  • Indication Surface
    (Both Faces)
  • Set Content
    606 x 230 x 1 mm Thick Transparent PET Resin (holes: 2 left, 2 right) Printed on Reverse Side
  • Mass(g)
    2000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)