(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Prohibition Sign Ascent/Descent Prohibited/Etc. Prohibition Eco Uni-Stand

Prohibition Sign Ascent/Descent Prohibited/Etc. Prohibition Eco Uni-Stand

Standard Unit Price:
MYR 64.35
Days to Ship :
Quote

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Ascent/Descent Prohibited / Others Prohibited
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Danger - Do Not Touch
  • Do not leave anything in the passageway
  • Lifting prohibited
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Lifting prohibited
Quote
MYR 64.35

Part Number : 802-121
Days to Ship Quote
Standard Unit Price MYR 64.35
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Ascent/Descent Prohibited / Others Prohibited
  • Material (Body)
    Eco Uniboard
  • Display Content
    Lifting prohibited
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
1 pc.
Do not leave anything in the passageway
Quote
MYR 64.35

Part Number : 802-241
Days to Ship Quote
Standard Unit Price MYR 64.35
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Ascent/Descent Prohibited / Others Prohibited
  • Material (Body)
    Eco Uniboard
  • Display Content
    Do not leave anything in the passageway
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
1 pc.
Danger - Do Not Touch
Quote
MYR 64.35

Part Number : 802-401
Days to Ship Quote
Standard Unit Price MYR 64.35
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Ascent/Descent Prohibited / Others Prohibited
  • Material (Body)
    Eco Uniboard
  • Display Content
    Danger - Do Not Touch
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)