(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fire Extinguisher Placement Location, Fire Extinguisher Stand, for 2 Extinguishers

Fire Extinguisher Placement Location, Fire Extinguisher Stand, for 2 Extinguishers

Standard Unit Price:
MYR 427.28
Days to Ship :
4 Day(s) or more

• Slidable fire extinguisher mounting hook. • Holes (8ø) in 4 locations to attach anchors in order to prevent the stand from falling over

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fire Extinguisher / Fire Extinguisher Placement Location
  • Details Model
    Fire Extinguisher Placement Location
  • Material (Body)
    Iron
  • Display Content
    Fire Extinguisher
  • Longitudinal(mm)
    250
  • Side(mm)
    470
  • Thickness(mm)
    800
  • Accessories
    1 set of earthquake-resistant pads
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 427.28

Part Number : 831-79
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 427.28
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fire Extinguisher / Fire Extinguisher Placement Location
  • Details Model
    Fire Extinguisher Placement Location
  • Material (Body)
    Iron
  • Display Content
    Fire Extinguisher
  • Longitudinal(mm)
    250
  • Side(mm)
    470
  • Thickness(mm)
    800
  • Accessories
    1 set of earthquake-resistant pads

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)