(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Storeroom display Sign-Cute II 888-941AGR

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Storeroom display Sign-Cute II
Part Number: 888-941AGR

Standard Unit Price: MYR 451.51 Special Price MYR 451.51
Quantity: 1 unit
Days to Ship: 22 Day(s) or more

1,000 mm, high density polyethylene

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Storeroom Display
  • Details Model
    Sign Cute II
  • Material (Body)
    High Density Polyethylene
  • Display Content
    Incombustible material storage place
  • Longitudinal(mm)
    1000
  • Diameter(mmφ)
    340
  • Indication Surface
    (One Side)
  • Set Content
    606 x 230 x 1 mm Thick Transparent PET Resin (holes: 2 left, 2 right) Printed on Reverse Side
  • Mass(g)
    2000

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)