(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Warning Sign Super Road Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Warning Sign Super Road Sheet

Standard Unit Price:
MYR 308.45-
Days to Ship :
4 Day(s) or more

5 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Caution Mind the Step
  • Lift warning
  • Slipping caution
  • Warning: Forklift Transportation in Progress
  • Watch your step
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Caution Mind the Step
4 Day(s) or more
MYR 308.45

Part Number : 835-21
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 308.45
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Display Content
    Caution Mind the Step
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3
1 pc.
Watch your step
Quote
MYR 363.97

Part Number : 835-25
Days to Ship Quote
Standard Unit Price MYR 363.97
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Display Content
    Watch your step
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3
1 pc.
Lift warning
4 Day(s) or more
MYR 363.97

Part Number : 835-27
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 363.97
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Display Content
    Lift warning
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3
1 pc.
Warning: Forklift Transportation in Progress
Quote
MYR 363.97

Part Number : 835-28
Days to Ship Quote
Standard Unit Price MYR 363.97
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Display Content
    Warning: Forklift Transportation in Progress
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3
1 pc.
Slipping caution
Quote
MYR 363.97

Part Number : 835-29
Days to Ship Quote
Standard Unit Price MYR 363.97
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Super Road Sheet
  • Material (Body)
    Aluminum/ Surface Polyurethane Resin
  • Display Content
    Slipping caution
  • Longitudinal(mm)
    300
  • Side(mm)
    450
  • Thickness(mm)
    0.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)