(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
5S Sporting Goods Long Banner

5S Sporting Goods Long Banner

Standard Unit Price:
MYR 174.06
Days to Ship :
2 Day(s) or more

1,800 × 450 × 0.35 mm, tarpaulin

Basic Specifications

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    Let's Make It a Clean Workplace Using 5S: Seiri, Seiton, Seiso, Seiketsu, Shitsuke (Organization, Ordering, Cleaning, Cleanliness, Discipline)
  • Mount Specification
    4 Corner Holes / Eyelets
  • Longitudinal(mm)
    1800
  • Side(mm)
    450
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 4
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
MYR 174.06

Part Number : 822-05A
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 174.06
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    5S Methodology Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    Let's Make It a Clean Workplace Using 5S: Seiri, Seiton, Seiso, Seiketsu, Shitsuke (Organization, Ordering, Cleaning, Cleanliness, Discipline)
  • Mount Specification
    4 Corner Holes / Eyelets
  • Longitudinal(mm)
    1800
  • Side(mm)
    450
  • Thickness(mm)
    0.35
  • Accessories
    With 50 cm Cotton String x 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)