(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
X/O Series Crest #565 Blue

X/O Series Crest #565 Blue

Standard Unit Price:
MYR 96.64
Days to Ship :
2 Day(s) or more

Uses soft and supple high-quality sheepskin. Punch processing on the palms provides improved breathability.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Color
    White/Blue
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Sheepskin/Upper: Polyester
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 22.5
  • 23
  • Clear
Middle finger length(cm)

Refine by

  • 8.3
  • 8.5
  • 8.7
  • Clear
Palm Width(cm)

Refine by

  • 20.1
  • 20.7
  • 21.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
8.5
20.7
2 Day(s) or more
MYR 96.64

Part Number : XO565-L
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 96.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    L
  • Color
    White/Blue
  • Overall Length(cm)
    22.5
  • Middle finger length(cm)
    8.5
  • Palm Width(cm)
    20.7
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Sheepskin/Upper: Polyester
1 Pair
LL
23
8.7
21.3
2 Day(s) or more
MYR 96.64

Part Number : XO565-LL
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 96.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    LL
  • Color
    White/Blue
  • Overall Length(cm)
    23
  • Middle finger length(cm)
    8.7
  • Palm Width(cm)
    21.3
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Sheepskin/Upper: Polyester
1 Pair
M
22
8.3
20.1
2 Day(s) or more
MYR 96.64

Part Number : XO565-M
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 96.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Size
    M
  • Color
    White/Blue
  • Overall Length(cm)
    22
  • Middle finger length(cm)
    8.3
  • Palm Width(cm)
    20.1
  • Thickness(mm)
    0.6±0.05
  • Quantity
    Sheepskin/Upper: Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)