(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Long-Sleeve Shirt, Thin Cloth 5535

Long-Sleeve Shirt, Thin Cloth 5535

[Features]
· 100% cotton for comfortable and sophisticated design.
· An excellent item with a sophisticated design, functionality, and a playful heart.
· Product can be used year-round.

Part Number

Configured Part Number is shown.

5535-006-5L

Part Number
5535-006-5L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContents

MYR 224.99

1 Piece(s) 4 Day(s) or more 1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Working Shirt Color (Group) Blue Season Spring and summer
Sleeve shape Long Sleeve Specifications For Men Antistatic material None
JIS Compliant Product x Size 5L Mixing Ratio 100% Cotton
Material Light Twill Color Details Blue Pen Holder With Pen Pocket (Left Sleeve)
Material 1 Weaving Twill Material 2 Lining: Mesh (Shoulder Lining) Material 2 Mixing Ration Polyester 100%
Button 1 Dot button/metal Fastener 1 Pocket Zipper/Metal (Slider: Metal) Magic Tape Flap Pockets
Jacket Cuff Cuffs (Dot Buttons x 2) Contents 1 Pair

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)