(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AZ-50005 Antistatic Short-Sleeve Polo Shirt (Unisex)

AZ-50005 Antistatic Short-Sleeve Polo Shirt (Unisex)

A versatile polo shirt packed full of functionality.
[Features]
· Fashionable, with a color scheme that accentuates the look of the cuffs.
· Made with eco-friendly material and is available in 13 colors.
· Versatile polo shirt with exceptional functionality and an attractive number of colors.

Part Number

Configured Part Number is shown.

50005-008-SS

Part Number
50005-008-SS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContents

MYR 172.08

1 Piece(s) 4 Day(s) or more 1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Polo Shirt Color (Group) Navy Blue Season Spring and summer
Sleeve shape Short Sleeve Specifications Unisex One Size Fits All Antistatic material Included
JIS Compliant Product Size SS Mixing Ratio 78% Polyester (65% Recycled Polyester) / 22% Cotton
Material Eco Antistatic Knit Color Details Navy Button 1 Button/Threaded Button
Pocket 1 Left Breast Pocket Contents 1 Pair

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)