(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shaft Mounting SG for Non-Metals【20 Pieces Per Package】

Shaft Mounting SG for Non-Metals

Products are available by workpiece. Optimal for mold surface adjustment polishing, micron finishing of precision parts, and microscopic burring/chamfering.

Part Number

Configured Part Number is shown.

SG051580

Part Number
SG051580
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 301.53

20 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 80 Shaft Diameter(mm) 3
Grindstone section external diameter(mm) 5 Grindstone section length(mm) 15 Number of Pieces Per Pack(Nos.) 20
Binder Type Synthetic Rubber Color Red Maximum Rotation Speed(min-1) 30000

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)