(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

High-Speed Live Center

High-Speed Live Center

[Features]
· A unique head driving mechanism (head integrated with center) has been adopted.
· This keeps dust and cutting fluid 100% out and maintains high accuracy.
[Applications]
· For NC Lathe wet cutting.

Part Number

Configured Part Number is shown.

HD-6S

Part Number
HD-6S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 7,604.17

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

shank MT6 Accuracy(mm) 0.003 Body Diameter(mm) 102
Center Diameter(mm) 55 Overall Length(mm) 333 Trusco Code 320-0426
Mass(g) 9000 Features A unique head driving mechanism (head integrated with center) has been adopted . This stops 100% of dust and cutting fluid from getting in and also maintains high accuracy. Application For NC Lathe wet cutting.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Lathe Center
    Lathe Center

    TRUSCO

    Standard Price : MYR 1,999.76

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)