(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Long-Sleeve Jumper 32590

Long-Sleeve Jumper 32590

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590
  • Long-Sleeve Jumper 32590

With deodorant function that renews with every wash. Buttons are concealed, making it hard to cause scratches.

[Features]
· With deodorant function that renews with every wash.
· No protrusions such as buttons, etc., increasing scratch prevention.
· JIS T-8118 anti-static work clothing: Prevents improper operation of precision equipment due to static electricity, fire, etc.
· Lightweight: Light, easy to move around in and supports comfortable work.
· Scratch prevention: Buttons and zippers are covered to prevent damage while working.
· Deoclear features: Deodorant effect is restored by washing and is semi-permanent.
· Elliptic type fiber cross-section quickly absorbs moisture and dries.
· Functional material with excellent quick-dry sweat absorption.
· Mixed weave twill: Fiber using various different vertical and horizontal threads.
· Sturdy fabric in which fine diagonal lines are visible.

Part Number

Configured Part Number is shown.

32590-89-L

Part Number
32590-89-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 290.35

1 Piece(s) 6 Day(s) or more 1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Color (Group) Green Season Year Round
Sleeve shape Long Sleeve Specifications For Men Antistatic material Included
JIS Compliant Product Size L Shoulder width(cm) 48
Chest measurement(cm) 116 Sleeve Length(cm) 58 Color Details Earth Green
Mass(g) 800 JAN Code 4548267574170 Amount Of Content 1 Pair

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)