(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Slide Type Valve Opening/Closing Plate (Rotation Type) "Open (Green)/Close (Red)" Special 15-43A

Click this image to zoom it.

Move the mouse over the image to zoom

Slide Type Valve Opening/Closing Plate (Rotation Type) "Open (Green)/Close (Red)" Special 15-43A

Standard Unit Price:
MYR 74.95
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    90×35×3
  • Contens Displayed Detail
    Open (Green) Closed (Red)
  • Material Details
    (Body) Hard Polyvinyl Chloride / (Mounting Bracket) Stainless Steel
  • Cord
    Special 15-43A
  • Print Direction
    Double-Sided Back Printing
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
MYR 74.95

Part Number : 165201
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 74.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    90×35×3
  • Contens Displayed Detail
    Open (Green) Closed (Red)
  • Material Details
    (Body) Hard Polyvinyl Chloride / (Mounting Bracket) Stainless Steel
  • Cord
    Special 15-43A
  • Print Direction
    Double-Sided Back Printing
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)