(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Anti-Static Work Shoe with White Mesh Hole

Anti-Static Work Shoe with White Mesh Hole

Standard Unit Price:
MYR 76.25
Days to Ship :
3 Day(s) or more

[Features]
· An easy-to-wear work shoe that uses mesh for high breathability.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
MYR 76.25

Part Number : LZ02001-35
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 76.25

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Without String
  • Color
    White Type
  • Size(cm)
    22.5
  • Antistatic Function
    Available
  • Oil Resistance
    Available
  • Standard
    No Standard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)