(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pipe Crimper

Pipe Crimper

Standard Unit Price:
MYR 3,898.07
Days to Ship :
2 Day(s) or more

[Features]
· Equipped with a pipe automatic centering feature.
· Pumps and heads freely turn to prevent hydraulic hoses tangling.
· It adopts a small size / minimum weight aluminum head for improved workability in tight spaces.
[Applications]
· Can be used to stop water temporarily during emergency repairs for water leaks.

Basic Specifications

  • Product Type
    Other
  • Water stop capacity(A)
    Plastic Pipe / PVC Pipe 13–30
  • JAN Code
    4992873051004
  • Trusco Code
    404-2611
  • Mass(g)
    4200
  • Features
    It's equipped with a pipe core automatic extension feature. The pump and head are freely rotatable to prevent twisting of the hydraulic hose. It uses a compact and minimally lightweight aluminum head for improved operability in tight spaces.
  • Application
    Can be used to stop water temporarily during emergency repairs for water leaks.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
MYR 3,898.07

Part Number : IS-30AHS
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 3,898.07

Specificationtitle

  • Product Type
    Other
  • Water stop capacity(A)
    Plastic Pipe / PVC Pipe 13–30
  • JAN Code
    4992873051004
  • Trusco Code
    404-2611
  • Mass(g)
    4200
  • Features
    It's equipped with a pipe core automatic extension feature. The pump and head are freely rotatable to prevent twisting of the hydraulic hose. It uses a compact and minimally lightweight aluminum head for improved operability in tight spaces.
  • Application
    Can be used to stop water temporarily during emergency repairs for water leaks.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Equipped with a pipe core auto-extracting function.
●The pump and head rotate freely to prevent twisting of the hydraulic hose.
●By adopting small and the lightest aluminum heads, improved usability in narrow places.

Usage

●For temporary stop water of emergency restoration work of each leakage.

Specification

●Water-Stopping Capacity(A):Poly Tube/PVC Pipe 13 to 30
●SPQ(piece):1
●Output: 20.6kN
●Hose Length: 1m

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)