(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

IM Stencil (Plate for Spraying)

Part Number

Configured Part Number is shown.

Part Number
AST-14
AST-48
AST-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type
(mm)
Character size
(mm)
Plate Size
(mm)
Display Content JAN Code Trusco Code Mass
(g)

MYR 561.28

1 Piece(s) 2 Day(s) or more -150X175385X600Stop (letters)4560343370575434-1139165

MYR 70.40

1 Piece(s) 3 Day(s) or more Character size: 100X65-250X25064560343370797434-138457

MYR 93.89

1 Piece(s) 2 Day(s) or more Character size: 150X95-300X35054560343370902434-151195

Loading...

  1. 1

Basic Information

Product Type Land survey marker Thickness(mm) 1 Features Stencil plate for spray. The stencil can be used on curved surfaces as it is made of a thin polypropylene sheet. The polypropylene material makes cleanup easy after use.
Application As a spraying template for parking lot, etc. Material Polypropylene (PP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)