(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Long Sleeved Jacket 3130

Long Sleeved Jacket 3130

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long Sleeved Jacket 3130
  • Long Sleeved Jacket 3130
  • Long Sleeved Jacket 3130
  • Long Sleeved Jacket 3130

Excellent ventilation. Super cool biz jacket with mesh on the back and under the arms.

Part Number

Configured Part Number is shown.

3130-006-S

Part Number
3130-006-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContents

MYR 209.00

1 Piece(s) 4 Day(s) or more 1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Color (Group) Blue Season Spring and summer
Sleeve shape Long Sleeve Specifications For Men Antistatic material Included
JIS Compliant Product x Size S Shoulder width(mm) 450
Chest measurement(mm) 108 Sleeve Length(mm) 550 Dress length(mm) 620
Mixing Ratio Cotton 15 %, Polyester 85 % Material Summer dobby Color Details Blue
Number of Pockets 5 Pen Holder Sleeves, chest Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)