(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ALTAIR Standard Tray

ALTAIR Standard Tray

Standard Unit Price:
MYR 277.28
Days to Ship :
4 Day(s)

As it is made of resin with an antistatic agent, it is dust-resistant and easy to clean. Shallow curved corner ensures garbage can be taken out with ease. Can be used with a gasket cover (sold separately) (stopper cannot be installed when cover is used).

Basic Specifications

  • Color
    Brown
  • External Dimensions(mm)
    600X400X75
  • Manufacturer Product Name
    ALTAIR Tray NRT-75BR
  • Manufacturer Model Number
    NRT-75BR
  • JAN Code
    4562108471244
  • Features
    As it is made of resin with antistatic agent, it is dust-proof and easy to clean. Rounded corner makes it easy to remove dust remaining in corners. Packing cover (sold separately) can be used together (stopper cannot be installed when cover is used).
  • Material
    ABS Resin (with antistatic agent)
  • Accessory
    Stopper parts x 2 sets
  • Effective inside dimensions(mm)
    550X350X70
  • Separator Partition Interval(mm)
    25
  • Amount Of Content
    1 Set (Main Unit, Stopper Parts: 2 Sets)
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit, Stopper Parts: 2 Sets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Stopper Parts: 2 Sets)
4 Day(s)
MYR 277.28

Part Number : 0-5732-37
Days to Ship 4 Day(s)
Standard Unit Price MYR 277.28
Quantity 1 Set (Main Unit, Stopper Parts: 2 Sets)

Specificationtitle

  • Color
    Brown
  • External Dimensions(mm)
    600X400X75
  • Manufacturer Product Name
    ALTAIR Tray NRT-75BR
  • Manufacturer Model Number
    NRT-75BR
  • JAN Code
    4562108471244
  • Features
    As it is made of resin with antistatic agent, it is dust-proof and easy to clean. Rounded corner makes it easy to remove dust remaining in corners. Packing cover (sold separately) can be used together (stopper cannot be installed when cover is used).
  • Material
    ABS Resin (with antistatic agent)
  • Accessory
    Stopper parts x 2 sets
  • Effective inside dimensions(mm)
    550X350X70
  • Separator Partition Interval(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)