(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Container For Alumina Firing

Container For Alumina Firing

Remains stable when exposed to chemicals, dissolving metals, and oxidation-reducing atmosphere even at high temperatures.

Part Number

Configured Part Number is shown.

1-1736-12

Details of Alumina Calcination Container

Alumina Calcination Container: related images

Alumina Calcination Container image

Specifications of 1-1736-01/1-1736-02

  • Material: alumina
  • Chemical composition: Al2O3 / 99.5%
  • Heat-resistant temperature: 1,750°C
  • Density: 3.9 g/cm3
  • Elastic modulus: 380 GPa
  • Bending strength: 260 MPa
  • *Cover is not included.

Specifications of 1-1736-01

  • Size: 90 × 90 × 50 mm
  • Weight: 510 g

Specifications of 1-1736-02

  • Size: 100 × 100 × 50 mm
  • Weight: 557 g

Development Secret

 

Since being founded in 1913, we have done our utmost to contribute to the development of science, technology and the industry and to society through the development and manufacture of ceramic products.

Part Number
1-1736-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 260.11

1 Piece(s) 3 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Type Crucible / Evaporating Dish Size(mm) 100X100X5 Other Option
Specifications lid Weight/contents(g) 210 Manufacturer Product Name Alumina Container For Firing Lid 100 Square
Manufacturer Model Lid for SSA-T Sheath 100 square Features 1 Remains stable when exposed to chemicals, dissolving metals, and oxidation-reducing atmosphere even at high temperatures. Specification details Heat resistance temperature: 1,750°C, density: 3.9 g/cm3, elastic modulus: 380 GPa, bending strength: 260 MPa, lid: stepped, size (height): 5 mm
Chemical Composition Al2O3/99.5% Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)