(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Magnetic Slim Bar (Ultra Thin Type Magnet)【3 Pieces Per Package】

Magnetic Slim Bar (Ultra Thin Type Magnet)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnetic Slim Bar (Ultra Thin Type Magnet)
  • Magnetic Slim Bar (Ultra Thin Type Magnet)
  • Magnetic Slim Bar (Ultra Thin Type Magnet)

A 6 mm thin magnetic bar which does not hide the text held down.
[Features]
· Since it is 6 mm wide, posters and fliers can be posted without hiding the letters where they are held down.
· A 3-piece set bargain.
[Applications]
· Ideal for posters filled with text data printed right up to the edges.
· Particularly suitable for displaying titles without hiding them.

Part Number

Configured Part Number is shown.

MSLB-220-3P-W

Part Number
MSLB-220-3P-W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 16.01

3 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Color Magnet Color White Width(mm) 6
Length(mm) 220 JAN Code 4535627108878 Trusco Code 387-7515

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)