(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Pipe wrench 8330 8330-020

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pipe wrench 8330
Part Number: 8330-020

Standard Unit Price: MYR 952.27 Special Price MYR 952.27
Days to Ship: 4 Day(s) or more

[Features]
· Jaw has a slim, S-type design.
· The diagonally notched teeth face in opposite directions up and down (direction in which they oppose each other), so there is little slipping.
· The jaws have been quenched carefully

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Steel)
  • Overall Length(mm)
    540
  • Grabbing Capability: Pipe Diameter(φmm)
    10-70
  • Mass(g)
    2540
  • JAN Code
    4003773014263
  • Features
    The jaws are quenched carefully. They can grip pipes etc. tightly at 3 points. The handle has ribs and high stiffness. The gripping width is adjustable with a nut.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)