(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pliers (Carpenter Pliers) 5000

Pliers (Carpenter Pliers) 5000

Standard Unit Price:
MYR 197.71
Days to Ship :
3 Day(s) or more

Pliers that are very wear-resistant, and have a weight-balanced design.
[Features]
· Highly load-resistant.
· Popular among the pros due to it’s precise machining.
· High wear resistance and balanced load distribution.
· Cutting blade hardness of approx. 60 HRC.
· Special tool steel, forged, tempered.
[Applications]
· Optimal for rough use.

Basic Specifications

  • Product Type
    Pincers
  • Total Length(mm)
    225
  • Mass(g)
    427
  • JAN Code
    4003773011569
  • Specifications
    Head Finish: Polished / Handle Specification: Rust-Resistant Finish
  • Intended Use
    Used by many professionals.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
MYR 197.71

Part Number : 5000-225
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 197.71

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    225
  • Mass(g)
    427
  • JAN Code
    4003773011569
  • Specifications
    Head Finish: Polished / Handle Specification: Rust-Resistant Finish
  • Intended Use
    Used by many professionals.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hammer Pliers Specifications

Hammer Pliers 5000 Series Exterior

Hammer Pliers 5000 Series Exterior

Plier portion has a black oxide alloy plating.
Head portion is polished.
Medium-hard wire: ø1.8 (diameter 1.8 mm)
Length: 160 mm, 180 mm, 210 mm, 225 mm, 250 mm, 300 mm
Weight: 215 g, 303 g, 398 g, 427 g, 563 g, 862 g


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)