(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Insulated Monkey Wrench

Insulated Monkey Wrench

Standard Unit Price:
MYR 691.47
Days to Ship :
4 Day(s) or more

The opening width can be steplessly adjusted. 1,000 V insulated.

Basic Specifications

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    250
  • JAN Code
    4003773071518

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
MYR 691.47

Part Number : 9807-250
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 691.47

Specificationtitle

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    250
  • JAN Code
    4003773071518

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)