(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sink with Two-Tank Drains SUS430

Sink with Two-Tank Drains SUS430

A full-scale stainless steel sink for business use with a variety of sizes.

Part Number

Configured Part Number is shown.

Part Number
KPM2-1000-L
KPM2-1200-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage x Width x Height
(mm)
Inner Tank Dimension: Frontage
(mm)
Trusco Cords Weights
(kg)
Drain Location Amount Of Content

MYR 2,644.68

1 Piece(s) 5 Day(s) or more 1000×450×800320455-259818.5Right Side1 unit

MYR 2,939.96

1 Piece(s) 5 Day(s) or more 1200×450×800400455-262822.5Left Side1 unit

Loading...

  1. 1

Basic Information

Product Type Sink Caster Yes Sink number Double Tank
Inner Tank Dimension: Length(mm) 375 Inner Tank Dimension: Height(mm) 220 Back Guard Dimension: Length(mm) 25
Back Guard Dimension: Height(mm) 90 Characteristics Full-scale Professional-use Sink Cabinet with extensive sizes. Materials Stainless Steel (SUS430)
Specifications With trash basket Drain Trap Small Type (114 mm) Overflow Available
Accessories Bellows Y Hose Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)