(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cleanroom Coat, Length (cm) 103–114

Click this image to zoom it.

Move the mouse over the image to zoom

Cleanroom Coat, Length (cm) 103–114

Standard Unit Price:
MYR 277.05-
Days to Ship :
3 Day(s) or more

Made using ultra-conductive yarn.

Basic Specifications

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Polyester
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Notes
    Cap, trousers, and shoes are not included.
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Length(cm)

Refine by

  • 103
  • 108
  • 111
  • 114
  • Clear
Chest Size(cm)

Refine by

  • 110
  • 116
  • 120
  • 124
  • Clear
Trusco Cords

Refine by

  • 303-4925
  • 303-4917
  • 303-4909
  • 303-4895
  • 303-4887
  • 303-4879
  • 303-4861
  • 303-4852
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue Type
3L
114
124
303-4852
3 Day(s) or more
MYR 278.30

Part Number : BSC-61001-B-3L
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 278.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    114
  • Chest Size(cm)
    124
  • Material
    Polyester
  • Trusco Cords
    303-4852
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Blue Type
L
108
116
303-4861
3 Day(s) or more
MYR 277.05

Part Number : BSC-61001-B-L
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 277.05
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    108
  • Chest Size(cm)
    116
  • Material
    Polyester
  • Trusco Cords
    303-4861
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Blue Type
LL
111
120
303-4879
4 Day(s) or more
MYR 277.68

Part Number : BSC-61001-B-LL
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 277.68
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    111
  • Chest Size(cm)
    120
  • Material
    Polyester
  • Trusco Cords
    303-4879
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
Blue Type
M
103
110
303-4887
3 Day(s) or more
MYR 277.05

Part Number : BSC-61001-B-M
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 277.05
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    Blue Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    103
  • Chest Size(cm)
    110
  • Material
    Polyester
  • Trusco Cords
    303-4887
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    Blue
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
White Type
3L
114
124
303-4895
3 Day(s) or more
MYR 278.30

Part Number : BSC-61001-W-3L
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 278.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    114
  • Chest Size(cm)
    124
  • Material
    Polyester
  • Trusco Cords
    303-4895
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    340
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
White Type
L
108
116
303-4909
4 Day(s) or more
MYR 277.05

Part Number : BSC-61001-W-L
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 277.05
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    108
  • Chest Size(cm)
    116
  • Material
    Polyester
  • Trusco Cords
    303-4909
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
White Type
LL
111
120
303-4917
3 Day(s) or more
MYR 277.68

Part Number : BSC-61001-W-LL
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 277.68
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    111
  • Chest Size(cm)
    120
  • Material
    Polyester
  • Trusco Cords
    303-4917
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    320
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
1 Pair
White Type
M
103
110
303-4925
3 Day(s) or more
MYR 277.05

Part Number : BSC-61001-W-M
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 277.05
Quantity 1 Pair

Specificationtitle

  • Product Type
    Clean Room Wear
  • Type
    Other
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Length(cm)
    103
  • Chest Size(cm)
    110
  • Material
    Polyester
  • Trusco Cords
    303-4925
  • Characteristics
    Super-conductive yarn is used.
  • Specifications
    Cleanroom Packaged. Unisex. Front Button.
  • Color Details
    White
  • Notes
    Cap, trousers, and shoes are not included.
  • Weights(g)
    300
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)