(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Small Type Aluminum Carrier for Optical Bench

Small Type Aluminum Carrier for Optical Bench

Standard Unit Price:
MYR 379.28-
Days to Ship :
1 Day(s) or more

Can be fitted to the surface of an optical bench and clamped after sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Various post systems/stages can be fixed using the tapped holes in the top, and units for an optical system can be constructed.

Basic Specifications

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Features
    Can be fitted to the surface of an optical bench and clamped by sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Tap holes on the top allow for construction of optical units by fixing all types of post system stages.
  • Material
    Aluminum/Black Alumite
  • Compatible Aluminum Bench
    Small aluminum optical bench/small, thin aluminum optical bench
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (mm)

Refine by

  • 25X114X27
  • 40X114X27
  • 60X114X27
  • 100X114X27
  • Clear
Manufacturer Product Name

Refine by

  • Carrier CAA-100LS
  • Carrier for Aluminum Optical Bench CAA25LS
  • Carrier for Aluminum Optical Bench CAA40LS
  • Carrier for Aluminum Optical Bench CAA60LS
  • Clear
Manufacturer Model Number

Refine by

  • CAA-100LS
  • CAA-60LS
  • CAA-40LS
  • CAA-25LS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25X114X27
Carrier for Aluminum Optical Bench CAA25LS
CAA-25LS
8 Day(s) or more
MYR 379.28

Part Number : 2-3120-01
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 379.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Size (mm)
    25X114X27
  • Manufacturer Product Name
    Carrier for Aluminum Optical Bench CAA25LS
  • Manufacturer Model Number
    CAA-25LS
  • Features
    Can be fitted to the surface of an optical bench and clamped by sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Tap holes on the top allow for construction of optical units by fixing all types of post system stages.
  • Material
    Aluminum/Black Alumite
  • Compatible Aluminum Bench
    Small aluminum optical bench/small, thin aluminum optical bench
1 pc.
40X114X27
Carrier for Aluminum Optical Bench CAA40LS
CAA-40LS
8 Day(s) or more
MYR 404.56

Part Number : 2-3120-02
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 404.56
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Size (mm)
    40X114X27
  • Manufacturer Product Name
    Carrier for Aluminum Optical Bench CAA40LS
  • Manufacturer Model Number
    CAA-40LS
  • Features
    Can be fitted to the surface of an optical bench and clamped by sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Tap holes on the top allow for construction of optical units by fixing all types of post system stages.
  • Material
    Aluminum/Black Alumite
  • Compatible Aluminum Bench
    Small aluminum optical bench/small, thin aluminum optical bench
1 pc.
60X114X27
Carrier for Aluminum Optical Bench CAA60LS
CAA-60LS
1 Day(s) or more
MYR 429.85

Part Number : 2-3120-03
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 429.85
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Size (mm)
    60X114X27
  • Manufacturer Product Name
    Carrier for Aluminum Optical Bench CAA60LS
  • Manufacturer Model Number
    CAA-60LS
  • Features
    Can be fitted to the surface of an optical bench and clamped by sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Tap holes on the top allow for construction of optical units by fixing all types of post system stages.
  • Material
    Aluminum/Black Alumite
  • Compatible Aluminum Bench
    Small aluminum optical bench/small, thin aluminum optical bench
1 pc.
100X114X27
Carrier CAA-100LS
CAA-100LS
20 Day(s) or more
MYR 505.71

Part Number : 2-3120-04
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 505.71
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Related Products
  • Light source type
    Other
  • Size (mm)
    100X114X27
  • Manufacturer Product Name
    Carrier CAA-100LS
  • Manufacturer Model Number
    CAA-100LS
  • Features
    Can be fitted to the surface of an optical bench and clamped by sliding to any location. Slides smoothly thanks to the affixed tape that reduces friction between the optical bench and the contact surface. Tap holes on the top allow for construction of optical units by fixing all types of post system stages.
  • Material
    Aluminum/Black Alumite
  • Compatible Aluminum Bench
    Small aluminum optical bench/small, thin aluminum optical bench

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)