(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Water Purification System, Elix® Advantage

Water Purification System, Elix® Advantage

Standard Unit Price:
MYR 173,453.42
Days to Ship :
Quote

[Features]
· Elix Advantage is a high purity water production device for supplying the ideal water quality for all purified water applications.
[Applications]
· Distilled water.
· Deionized water.
· Water for chemical experiments.
· Purified water.
· Water used for washing.
· Particle-free water. (0.22 μm filtered water [when using E-POD])
· Connection to a washing machine.
· Connects to environment testing device.
· BOD test dilution water.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    2
  • Tank Capacity(l)
    100
  • Power Supply(V)
    100~230
  • Standard pure water amount(L/h)
    15
  • Width(mm)
    332
  • Depth(mm)
    484
  • Height(mm)
    500
  • Trusco Code
    468-9534
  • Mass(kg)
    20
  • Specifications
    Removal method: Pre-filter + activated carbon + RO + EDI module + 254 nm UV, with germicidal lamp (ASM)
  • Power supply details(V)
    100~230(50/60Hz)1.6A
  • Water quality
    0.2 μs/cm or less (5 MΩ/cm or more)
  • Details about Water Sample(L)
    Maximum 2 L/min (when using E-POD)
  • Accessory
    Tank, E-POD, initial consumables
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
MYR 173,453.42

Part Number : ELIX-ADVANTAGE-15
Days to Ship Quote
Standard Unit Price MYR 173,453.42
Quantity 1 unit

Specificationtitle

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    2
  • Tank Capacity(l)
    100
  • Power Supply(V)
    100~230
  • Standard pure water amount(L/h)
    15
  • Width(mm)
    332
  • Depth(mm)
    484
  • Height(mm)
    500
  • Trusco Code
    468-9534
  • Mass(kg)
    20
  • Specifications
    Removal method: Pre-filter + activated carbon + RO + EDI module + 254 nm UV, with germicidal lamp (ASM)
  • Power supply details(V)
    100~230(50/60Hz)1.6A
  • Water quality
    0.2 μs/cm or less (5 MΩ/cm or more)
  • Details about Water Sample(L)
    Maximum 2 L/min (when using E-POD)
  • Accessory
    Tank, E-POD, initial consumables

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)