(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Torque Screwdriver Set (CR-MTD1450)

Torque Screwdriver Set (CR-MTD1450)

Standard Unit Price:
MYR 560.22
Days to Ship :
3 Day(s) or more

[Description]
· Torque screwdriver that can tighten screws and bolts with constant force
[Features]
· Error Rate: ±5%

Basic Specifications

  • Product Type
    Other
  • Torque adjustment range(N·m)
    1–5
  • Insertion Angle(mm)
    6.35
  • Load direction
    Right
  • Torque Precision(±%)
    5
  • Set Content
    Torx Bit (T10, T15, T20, T25, T30, T40), Hex Bit (3, 4, 5, 6), Plus Bit (0 x 2, 1 x 2, 2 x 2, 3 x 2), Minus Bit (4, 6)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
MYR 560.22

Part Number : CR-MTD1450
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 560.22

Specificationtitle

  • Product Type
    Other
  • Torque adjustment range(N·m)
    1–5
  • Insertion Angle(mm)
    6.35
  • Load direction
    Right
  • Torque Precision(±%)
    5
  • Set Content
    Torx Bit (T10, T15, T20, T25, T30, T40), Hex Bit (3, 4, 5, 6), Plus Bit (0 x 2, 1 x 2, 2 x 2, 3 x 2), Minus Bit (4, 6)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)