(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Glass Fiber Filter Paper (Asfil)【50 Pieces Per Package】

Glass Fiber Filter Paper (Asfil)

[Features]
· Basic type glass fiber paper filter.
· As it does not contain a binder, there is no elution of the binder.
· Can also be used stably at high temperatures.
· Also suitable as a prefilter.
· Manufactured from 100% borosilicate glass.

Part Number

Configured Part Number is shown.

2-853-08

Part Number
2-853-08
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 134.38

50 Pieces Per Package

1 Pack(s) 3 Day(s) or more 1 Box (50 Sheets)

Loading...

  1. 1

Basic Information

Product Type Paper filter Size(mm) 55 Specifications Circular
Thickness(mm) 0.28 Color White Paper filter name GFC
Manufacturer Product Name Glass Fiber Filter Paper (Asfil) 055120N-SPGFC Round 5.5 cm 50 Sheets Material Glass Fiber Application Standard type, used for multiple purposes.
Cooling area(cm2) Plain Heat Resistant Temperature(°C) 500 Weight(g/m2) 54
Particle retention capacity(μm) 1.2 Corresponding Grade for Whatman Filter Paper GF/C Amount Of Content 1 Box (50 Sheets)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)